IESNA:LM-63-2002
[TEST]P954311
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7C-835-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]49224
TILT=NONE
182 -1 1 37 73 1 1 1.5 1.5 0
1 1 350.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
6768.7 7279.1 7827.1 8377.8 8799.9 9058.3 9215.4 9303.7 9401.1 9514.1
9659.6 9857 10123.2 10437.5 10819.3 11462.2 12433.6 13721.9 15312.7 17302.3
19910.1 22903.5 26090.5 28989.2 30741.1 29851.5 28071 25685.3 22819.1 19403.6
15082.9 10776.5 7053.1 4099.9 1803.9 558.4 0
6768.7 7306.6 7923.5 8534.7 8985.3 9259.3 9388.9 9420.9 9441.9 9460.6
9490.8 9555.2 9673.1 9821.1 10065 10574.9 11468.6 12764.5 14452.8 16465.7
18876.6 21652.1 24854.2 28315.9 31786.8 32708.8 30752.8 28235.9 25593.4 22587.2
18377.9 13852.2 9640.9 5869 2742.8 874 0
6768.7 7334.4 8020.1 8691.3 9170.8 9460.1 9562.2 9538 9483 9407.1
9321.9 9253.1 9223.2 9205 9311 9687.6 10503.7 11807.1 13592.5 15628.8
17843.4 20401 23617.8 27642.4 32832.7 35566.2 33434.5 30786.5 28367.9 25771
21672.9 16928.3 12228.4 7638.3 3681.8 1189.6 0
6768.7 7373.6 8115.7 8832.3 9336.2 9609.7 9656 9539.8 9359.6 9151.5
8933.9 8739.1 8590.5 8489.2 8565.1 9009.7 9999.6 11516.7 13464.5 15602.9
17847.8 20274.5 23124.6 26653.1 31604.2 35427.8 33965.2 31035.4 28479 25851
21968.7 17351.7 12754.6 8226.1 4181.8 1468.5 0
6768.7 7412.9 8211.6 8973.4 9501.7 9758.8 9750 9541.4 9236.2 8896
8545.8 8225.3 7957.8 7773.4 7819.4 8331.8 9495.4 11226.3 13336.2 15576.9
17852.2 20147.7 22631.3 25664 30375.6 35289.1 34495.6 31283.9 28590.5 25930.8
22264.6 17775 13280.8 8814.1 4681.7 1747.5 0
6768.7 7436.2 8263.5 9058.3 9601.9 9831.5 9752.6 9436.2 9004 8554.4
8131 7765.6 7478.8 7323.3 7506.6 8311.6 9851.3 12002.4 14579.5 17370.6
20163.8 22909 25704.5 28767.1 33312.2 37979.1 37914.2 34845.9 31775.9 28422.9
24203.5 19249 14394.1 9580.4 5311.3 2062.3 0
6768.7 7459.6 8315.5 9143.2 9701.7 9904.3 9755.2 9331 8771.8 8212.9
7716.2 7305.9 6999.9 6873.1 7194.2 8291.3 10207.1 12778.5 15823.1 19163.9
22475.5 25670.2 28777.5 31870.1 36248.8 40669.5 41333.1 38407.7 34961 30915.1
26142.4 20723 15506.8 10346.6 5940.7 2377.1 0
6768.7 7471.3 8346.9 9189.2 9746.3 9928.7 9729.2 9234.7 8602.7 8001.4
7493.9 7087.2 6797 6713.9 7157 8461.2 10620.1 13529.7 17057.4 20970.8
24860.6 28621.4 32295.6 35855 40515.2 44728.6 45269.2 42360.6 38362.8 33462.8
27935.9 21995 16174.8 10625.3 6098.9 2390.6 0
6768.7 7483 8378.6 9234.9 9790.8 9953.1 9703.2 9138 8433.6 7790
7272.1 6868.7 6594.2 6554.4 7119.9 8631 11033.1 14280.8 18291.9 22777.6
27245.8 31572.2 35813.7 39839.6 44781.6 48787.5 49204.9 46313.6 41764.3 36010.3
29729.4 23267.2 16842.6 10903.7 6257 2403.9 0
6768.7 7477.8 8402.5 9257 9807.6 9955.7 9672.6 9070 8329.7 7675.2
7163.5 6766.1 6498.6 6485.6 7114.2 8719.3 11238.8 14721.8 19041.3 23838.6
28687.9 33300.8 37869.5 42388.9 47536.9 51334.3 51373.2 48012.2 42708.4 36105.9
29248.9 22441.2 15514 9859.6 5420.7 2018.1 0
6768.7 7483 8378.6 9234.9 9790.8 9953.1 9703.2 9138 8433.6 7790
7272.1 6868.7 6594.2 6554.4 7119.9 8631 11033.1 14280.8 18291.9 22777.6
27245.8 31572.2 35813.7 39839.6 44781.6 48787.5 49204.9 46313.6 41764.3 36010.3
29729.4 23267.2 16842.6 10903.7 6257 2403.9 0
6768.7 7471.3 8346.9 9189.2 9746.3 9928.7 9729.2 9234.7 8602.7 8001.4
7493.9 7087.2 6797 6713.9 7157 8461.2 10620.1 13529.7 17057.4 20970.8
24860.6 28621.4 32295.6 35855 40515.2 44728.6 45269.2 42360.6 38362.8 33462.8
27935.9 21995 16174.8 10625.3 6098.9 2390.6 0
6768.7 7459.6 8315.5 9143.2 9701.7 9904.3 9755.2 9331 8771.8 8212.9
7716.2 7305.9 6999.9 6873.1 7194.2 8291.3 10207.1 12778.5 15823.1 19163.9
22475.5 25670.2 28777.5 31870.1 36248.8 40669.5 41333.1 38407.7 34961 30915.1
26142.4 20723 15506.8 10346.6 5940.7 2377.1 0
6768.7 7436.2 8263.5 9058.3 9601.9 9831.5 9752.6 9436.2 9004 8554.4
8131 7765.6 7478.8 7323.3 7506.6 8311.6 9851.3 12002.4 14579.5 17370.6
20163.8 22909 25704.5 28767.1 33312.2 37979.1 37914.2 34845.9 31775.9 28422.9
24203.5 19249 14394.1 9580.4 5311.3 2062.3 0
6768.7 7412.9 8211.6 8973.4 9501.7 9758.8 9750 9541.4 9236.2 8896
8545.8 8225.3 7957.8 7773.4 7819.4 8331.8 9495.4 11226.3 13336.2 15576.9
17852.2 20147.7 22631.3 25664 30375.6 35289.1 34495.6 31283.9 28590.5 25930.8
22264.6 17775 13280.8 8814.1 4681.7 1747.5 0
6768.7 7373.6 8115.7 8832.3 9336.2 9609.7 9656 9539.8 9359.6 9151.5
8933.9 8739.1 8590.5 8489.2 8565.1 9009.7 9999.6 11516.7 13464.5 15602.9
17847.8 20274.5 23124.6 26653.1 31604.2 35427.8 33965.2 31035.4 28479 25851
21968.7 17351.7 12754.6 8226.1 4181.8 1468.5 0
6768.7 7334.4 8020.1 8691.3 9170.8 9460.1 9562.2 9538 9483 9407.1
9321.9 9253.1 9223.2 9205 9311 9687.6 10503.7 11807.1 13592.5 15628.8
17843.4 20401 23617.8 27642.4 32832.7 35566.2 33434.5 30786.5 28367.9 25771
21672.9 16928.3 12228.4 7638.3 3681.8 1189.6 0
6768.7 7306.6 7923.5 8534.7 8985.3 9259.3 9388.9 9420.9 9441.9 9460.6
9490.8 9555.2 9673.1 9821.1 10065 10574.9 11468.6 12764.5 14452.8 16465.7
18876.6 21652.1 24854.2 28315.9 31786.8 32708.8 30752.8 28235.9 25593.4 22587.2
18377.9 13852.2 9640.9 5869 2742.8 874 0
6768.7 7279.1 7827.1 8377.8 8799.9 9058.3 9215.4 9303.7 9401.1 9514.1
9659.6 9857 10123.2 10437.5 10819.3 11462.2 12433.6 13721.9 15312.7 17302.3
19910.1 22903.5 26090.5 28989.2 30741.1 29851.5 28071 25685.3 22819.1 19403.6
15082.9 10776.5 7053.1 4099.9 1803.9 558.4 0
6768.7 7223.3 7703.8 8174.2 8542.5 8775.4 8920.6 9004.8 9090.5 9196.7
9348.4 9560.4 9836.5 10153.6 10547.6 11115.7 11928.6 12993 14329.6 15918.7
17824.1 19825.7 21600.2 22857.8 23172.1 21848.7 19976.3 17748 15316.6 12680.8
9659.3 6760.7 4355.8 2521 1134 371.4 0
6768.7 7167.4 7580.4 7970.8 8285.1 8492.9 8625.8 8705.8 8779.6 8879.1
9037.5 9263.5 9550 9870 10275.7 10769.2 11423.7 12264.2 13346.5 14534.8
15737.9 16747.8 17110.1 16726.5 15602.9 13846 11881.6 9810.8 7814.2 5958.3
4235.8 2744.9 1658.4 942.3 464.4 184.4 0
6768.7 7107.9 7457.3 7782.7 8036.5 8211.3 8320.4 8372.6 8413.4 8468.4
8568.2 8724 8925.8 9136.5 9376.5 9645.3 9986.6 10433.1 11020.6 11646.6
12227.3 12604.5 12521.4 11936.4 10847.9 9376 7874.2 6403 5041.5 3854.2
2797.4 1895.6 1221.3 751.2 401.6 166.5 0
6768.7 7048.7 7334.4 7594.7 7788.2 7929.7 8014.9 8039.4 8047.1 8057.5
8098.6 8184.3 8301.7 8403 8477.3 8521.4 8549.2 8601.9 8694.7 8758.3
8716.7 8460.9 7932.3 7146.6 6092.9 4905.9 3867 2995.3 2268.8 1750.1
1358.9 1046.2 784.4 560.5 339 148.6 0
6768.7 6989 7210.5 7411.6 7565.9 7667.4 7712.9 7688.7 7622.2 7540.7
7460.1 7406.4 7381.2 7350 7291.3 7190.8 7052.4 6909.5 6776.8 6667.2
6547.7 6345.9 6011.3 5539.7 4927.2 4194.2 3534.7 2901 2295.8 1831.4
1432.7 1096.3 805.2 564.1 337.1 146.8 0
6768.7 6929.2 7086.9 7228.5 7343.3 7405.1 7410.8 7338.1 7197.3 7023.8
6822 6628.5 6460.2 6296.5 6105.9 5860.2 5555.8 5217.6 4859.1 4576
4378.6 4231.1 4090.3 3932.4 3761.5 3482.5 3202.5 2806.4 2322.6 1913
1506.5 1146.7 826 568.3 335.1 144.9 0
6768.7 6872.1 6971.3 7067.2 7152.6 7189.2 7160.9 7037.6 6824.8 6575.2
6296.5 6041.7 5828.7 5645.1 5464.6 5252.1 4998.6 4718.9 4421.7 4186.7
4030.6 3927.7 3853.2 3764.9 3629.8 3395 3161.2 2829.6 2429.6 2064.6
1676.3 1311.7 965.7 671.2 410.4 175.6 0
6768.7 6815 6855.7 6905.9 6961.4 6973.4 6911.1 6737 6452.4 6126.7
5771.3 5455 5197.3 4993.4 4823.3 4644.1 4441.5 4220.2 3984.4 3797.3
3682.5 3624.6 3616 3597.3 3498.1 3307.7 3120 2852.4 2536.3 2216.1
1846.2 1476.6 1105.2 774 485.7 206.5 0
6768.7 6759.6 6746.6 6757 6777.8 6780.4 6697.3 6485.6 6159.6 5793.4
5429.8 5144.1 4936.3 4783 4648 4490.8 4302.5 4092.1 3854.5 3629.8
3462.3 3371.4 3380.5 3389.6 3361 3290.9 3122 2846.7 2536.3 2241.5
1963.6 1670.1 1336.3 971.4 632.5 267.5 0
6768.7 6698.1 6638.9 6617.6 6627.9 6640.9 6585.6 6416.8 6141.5 5829
5525.9 5261 5028 4823.8 4631.1 4429 4207.7 3972.7 3738.9 3530.3
3346.7 3209.8 3137.1 3093.5 3052.4 3004.6 2903.9 2724.1 2496.1 2242
1953.7 1664.9 1335.6 982.3 646.7 285.7 0
6768.7 6648.2 6544.8 6492.4 6496 6532.9 6533.9 6435.7 6229.8 5959.6
5676.5 5406.4 5143.3 4892.1 4649.8 4408.2 4160.7 3910.3 3678.1 3479.4
3301.5 3165.1 3066.4 2990.6 2919.2 2837.9 2726.7 2576.6 2391.1 2170.1
1898.4 1620.5 1298.4 964.1 627.3 277.9 0
6768.7 6598.6 6450.5 6367.4 6364.1 6425.4 6482.5 6454.4 6318.1 6090.3
5827.2 5551.9 5259.1 4960.4 4668.8 4387.5 4113.7 3848 3617.6 3428.5
3256.6 3120.7 2996.1 2887.7 2785.7 2671.4 2549.3 2429.1 2286.2 2098.1
1842.8 1576.1 1261 946 607.8 270.1 0
6768.7 6553.7 6371.6 6263.5 6260.2 6356.3 6491.8 6567.7 6514.7 6314.7
6029 5717.8 5396.8 5070.3 4752.7 4447.7 4157.1 3883.3 3647.2 3456.6
3300.2 3186.4 3089.3 2988 2873.7 2727.2 2570.9 2422.3 2262.8 2063.9
1810.1 1542.8 1233.2 926.2 585.7 266 0
6768.7 6509 6292.9 6159.6 6156.3 6287.7 6501.2 6680.9 6711.6 6539.6
6231.1 5883.5 5534.5 5180.4 4836.3 4507.7 4200.5 3918.9 3677.3 3484.4
3344.1 3251.9 3182.3 3088.3 2961.5 2783.1 2592.2 2415.5 2239.4 2029.8
1777.1 1509.6 1205.2 906.5 563.6 261.8 0
6768.7 6469.8 6223.3 6072.1 6062 6213.4 6482 6741.2 6837.6 6703.5
6392.4 6012.9 5641.7 5283.3 4938.1 4609.3 4298.6 4011.9 3765.7 3570.9
3425.7 3326.7 3262.8 3182.8 3070.1 2909.6 2727.7 2540.7 2349.6 2116.6
1841.5 1562.1 1248.8 902.8 544.9 261 0
6768.7 6430.5 6153.7 5984.3 5967.4 6139.6 6462.8 6801.2 6963.5 6867.4
6553.7 6142.2 5749.3 5386.4 5040.2 4711.1 4396.8 4105.1 3854 3657.1
3507 3401.2 3343.3 3277.4 3178.7 3036.3 2863.6 2666.2 2459.7 2203.1
1905.9 1614.3 1292.2 899.2 526 260.3 0
6768.7 6391.1 6090.6 5906.9 5880.4 6049.5 6384.6 6738.1 6934.4 6885.1
6613.9 6209.3 5803.8 5446.9 5112.9 4801 4500.2 4216.8 3969.8 3771.4
3609.3 3496.6 3427 3359.9 3262.5 3125.9 2949.3 2747.5 2529.8 2266.5
1963.3 1663.6 1333.7 884.7 485.7 229.6 0
6768.7 6351.8 6027.2 5829.8 5793.4 5959.6 6306.4 6675.2 6905.1 6902.5
6673.9 6276.5 5858.3 5507.7 5185.6 4890.8 4603.8 4328.5 4085.6 3885.7
3711.6 3592.2 3510.3 3442.8 3346.7 3215.5 3035 2828.5 2600 2329.8
2020.7 1713 1375.3 870.1 445.4 198.7 0
6768.7 6321.5 5978.6 5771.9 5724.3 5871.3 6180.7 6508.7 6714.7 6720.7
6524.8 6170.3 5777.6 5433.4 5132.6 4866.4 4609.8 4358.4 4128.5 3935
3775 3667.2 3589.8 3523.1 3427.2 3289.3 3100 2884.6 2650.6 2379.4
2065.9 1760.5 1411.4 947 517.4 228.8 0
6768.7 6290.8 5929.8 5714.2 5655 5783 6055 6342.2 6524.6 6538.9
6376 6064.3 5696.5 5358.9 5079.9 4842 4615.5 4388.2 4171.4 3984.4
3838.4 3742.3 3669.6 3603.1 3507.7 3363.1 3164.9 2940.7 2701.3 2429.1
2111.1 1807.8 1447.2 1023.9 589.6 259.2 0
6768.7 6266.1 5895.8 5673.7 5609.8 5724.6 5966.1 6211.3 6364.1 6373.7
6229 5950.3 5615 5293.7 5019.7 4786.7 4568.5 4348.5 4135.5 3959.4
3836.8 3755.8 3688.3 3622 3528.5 3383.1 3185.4 2960.7 2720.5 2451.9
2135 1830.1 1476.9 1074.3 651.9 284.4 0
6768.7 6241.5 5861.7 5633.2 5564.1 5666.1 5877.3 6080.4 6203.8 6208.2
6082.5 5836.3 5532.9 5228.5 4959.7 4731.1 4521.5 4309 4099.9 3934.5
3835.8 3769.3 3707 3641 3549.3 3403.1 3205.7 2980.5 2739.7 2474.8
2158.9 1852.4 1506.5 1124.7 714.3 309.6 0
6768.7 6222.2 5837.6 5605.4 5537.8 5636.8 5836.5 6020.2 6126.7 6126.9
6011.9 5789 5508.7 5212.6 4935.5 4687.2 4457.6 4229.8 4009.3 3854
3771.4 3716.8 3661.2 3594.7 3504.1 3362.3 3166.4 2944.4 2710.3 2450.4
2147 1835.8 1499.2 1121.5 709.1 303.4 0
6768.7 6203 5813.4 5577.8 5511.6 5607.7 5796 5959.6 6049.3 6045.4
5941.5 5741.5 5484.3 5196.8 4911.6 4643.6 4394.2 4150.6 3918.9 3773.4
3707 3664.4 3615.5 3548.5 3459.2 3321.5 3127.2 2908.5 2681 2425.9
2135 1818.7 1492.2 1118.2 703.9 296.6 0
6768.7 6185.4 5795 5561.2 5497.6 5595.8 5780.4 5939.9 6024.6 6018.1
5915.8 5729.8 5484.3 5198.9 4906.4 4620.4 4351.1 4088 3845.4 3705.4
3644.1 3608 3566.2 3499.7 3408.8 3268.5 3075.8 2860.7 2635.3 2382.3
2098.4 1781.8 1442.6 1076.3 671.2 280 0
6768.7 6167.4 5776.5 5544.8 5483.5 5583.8 5764.8 5919.9 5999.9 5990.8
5890.3 5718.1 5484.3 5201.2 4901.2 4597.3 4308.5 4025.4 3771.9 3637.6
3581.2 3551.9 3516.8 3450.6 3358.4 3215.5 3024.6 2812.9 2589.6 2338.9
2061.8 1744.9 1392.7 1034.3 638.4 262.9 0
6768.7 6145.4 5758.4 5532.4 5477.8 5581.7 5763.5 5916.8 5992.1 5979.1
5875.2 5714.2 5488.2 5205.1 4898.6 4584.3 4283 3984.4 3724.6 3592.2
3537.6 3511.6 3480.5 3412.9 3319.4 3168.8 2984.4 2776.6 2548 2298.7
2023.3 1714.3 1335 997.4 605.2 246.7 0
6768.7 6167.4 5776.5 5544.8 5483.5 5583.8 5764.8 5919.9 5999.9 5990.8
5890.3 5718.1 5484.3 5201.2 4901.2 4597.3 4308.5 4025.4 3771.9 3637.6
3581.2 3551.9 3516.8 3450.6 3358.4 3215.5 3024.6 2812.9 2589.6 2338.9
2061.8 1744.9 1392.7 1034.3 638.4 262.9 0
6768.7 6185.4 5795 5561.2 5497.6 5595.8 5780.4 5939.9 6024.6 6018.1
5915.8 5729.8 5484.3 5198.9 4906.4 4620.4 4351.1 4088 3845.4 3705.4
3644.1 3608 3566.2 3499.7 3408.8 3268.5 3075.8 2860.7 2635.3 2382.3
2098.4 1781.8 1442.6 1076.3 671.2 280 0
6768.7 6203 5813.4 5577.8 5511.6 5607.7 5796 5959.6 6049.3 6045.4
5941.5 5741.5 5484.3 5196.8 4911.6 4643.6 4394.2 4150.6 3918.9 3773.4
3707 3664.4 3615.5 3548.5 3459.2 3321.5 3127.2 2908.5 2681 2425.9
2135 1818.7 1492.2 1118.2 703.9 296.6 0
6768.7 6222.2 5837.6 5605.4 5537.8 5636.8 5836.5 6020.2 6126.7 6126.9
6011.9 5789 5508.7 5212.6 4935.5 4687.2 4457.6 4229.8 4009.3 3854
3771.4 3716.8 3661.2 3594.7 3504.1 3362.3 3166.4 2944.4 2710.3 2450.4
2147 1835.8 1499.2 1121.5 709.1 303.4 0
6768.7 6241.5 5861.7 5633.2 5564.1 5666.1 5877.3 6080.4 6203.8 6208.2
6082.5 5836.3 5532.9 5228.5 4959.7 4731.1 4521.5 4309 4099.9 3934.5
3835.8 3769.3 3707 3641 3549.3 3403.1 3205.7 2980.5 2739.7 2474.8
2158.9 1852.4 1506.5 1124.7 714.3 309.6 0
6768.7 6266.1 5895.8 5673.7 5609.8 5724.6 5966.1 6211.3 6364.1 6373.7
6229 5950.3 5615 5293.7 5019.7 4786.7 4568.5 4348.5 4135.5 3959.4
3836.8 3755.8 3688.3 3622 3528.5 3383.1 3185.4 2960.7 2720.5 2451.9
2135 1830.1 1476.9 1074.3 651.9 284.4 0
6768.7 6290.8 5929.8 5714.2 5655 5783 6055 6342.2 6524.6 6538.9
6376 6064.3 5696.5 5358.9 5079.9 4842 4615.5 4388.2 4171.4 3984.4
3838.4 3742.3 3669.6 3603.1 3507.7 3363.1 3164.9 2940.7 2701.3 2429.1
2111.1 1807.8 1447.2 1023.9 589.6 259.2 0
6768.7 6321.5 5978.6 5771.9 5724.3 5871.3 6180.7 6508.7 6714.7 6720.7
6524.8 6170.3 5777.6 5433.4 5132.6 4866.4 4609.8 4358.4 4128.5 3935
3775 3667.2 3589.8 3523.1 3427.2 3289.3 3100 2884.6 2650.6 2379.4
2065.9 1760.5 1411.4 947 517.4 228.8 0
6768.7 6351.8 6027.2 5829.8 5793.4 5959.6 6306.4 6675.2 6905.1 6902.5
6673.9 6276.5 5858.3 5507.7 5185.6 4890.8 4603.8 4328.5 4085.6 3885.7
3711.6 3592.2 3510.3 3442.8 3346.7 3215.5 3035 2828.5 2600 2329.8
2020.7 1713 1375.3 870.1 445.4 198.7 0
6768.7 6391.1 6090.6 5906.9 5880.4 6049.5 6384.6 6738.1 6934.4 6885.1
6613.9 6209.3 5803.8 5446.9 5112.9 4801 4500.2 4216.8 3969.8 3771.4
3609.3 3496.6 3427 3359.9 3262.5 3125.9 2949.3 2747.5 2529.8 2266.5
1963.3 1663.6 1333.7 884.7 485.7 229.6 0
6768.7 6430.5 6153.7 5984.3 5967.4 6139.6 6462.8 6801.2 6963.5 6867.4
6553.7 6142.2 5749.3 5386.4 5040.2 4711.1 4396.8 4105.1 3854 3657.1
3507 3401.2 3343.3 3277.4 3178.7 3036.3 2863.6 2666.2 2459.7 2203.1
1905.9 1614.3 1292.2 899.2 526 260.3 0
6768.7 6469.8 6223.3 6072.1 6062 6213.4 6482 6741.2 6837.6 6703.5
6392.4 6012.9 5641.7 5283.3 4938.1 4609.3 4298.6 4011.9 3765.7 3570.9
3425.7 3326.7 3262.8 3182.8 3070.1 2909.6 2727.7 2540.7 2349.6 2116.6
1841.5 1562.1 1248.8 902.8 544.9 261 0
6768.7 6509 6292.9 6159.6 6156.3 6287.7 6501.2 6680.9 6711.6 6539.6
6231.1 5883.5 5534.5 5180.4 4836.3 4507.7 4200.5 3918.9 3677.3 3484.4
3344.1 3251.9 3182.3 3088.3 2961.5 2783.1 2592.2 2415.5 2239.4 2029.8
1777.1 1509.6 1205.2 906.5 563.6 261.8 0
6768.7 6553.7 6371.6 6263.5 6260.2 6356.3 6491.8 6567.7 6514.7 6314.7
6029 5717.8 5396.8 5070.3 4752.7 4447.7 4157.1 3883.3 3647.2 3456.6
3300.2 3186.4 3089.3 2988 2873.7 2727.2 2570.9 2422.3 2262.8 2063.9
1810.1 1542.8 1233.2 926.2 585.7 266 0
6768.7 6598.6 6450.5 6367.4 6364.1 6425.4 6482.5 6454.4 6318.1 6090.3
5827.2 5551.9 5259.1 4960.4 4668.8 4387.5 4113.7 3848 3617.6 3428.5
3256.6 3120.7 2996.1 2887.7 2785.7 2671.4 2549.3 2429.1 2286.2 2098.1
1842.8 1576.1 1261 946 607.8 270.1 0
6768.7 6648.2 6544.8 6492.4 6496 6532.9 6533.9 6435.7 6229.8 5959.6
5676.5 5406.4 5143.3 4892.1 4649.8 4408.2 4160.7 3910.3 3678.1 3479.4
3301.5 3165.1 3066.4 2990.6 2919.2 2837.9 2726.7 2576.6 2391.1 2170.1
1898.4 1620.5 1298.4 964.1 627.3 277.9 0
6768.7 6698.1 6638.9 6617.6 6627.9 6640.9 6585.6 6416.8 6141.5 5829
5525.9 5261 5028 4823.8 4631.1 4429 4207.7 3972.7 3738.9 3530.3
3346.7 3209.8 3137.1 3093.5 3052.4 3004.6 2903.9 2724.1 2496.1 2242
1953.7 1664.9 1335.6 982.3 646.7 285.7 0
6768.7 6759.6 6746.6 6757 6777.8 6780.4 6697.3 6485.6 6159.6 5793.4
5429.8 5144.1 4936.3 4783 4648 4490.8 4302.5 4092.1 3854.5 3629.8
3462.3 3371.4 3380.5 3389.6 3361 3290.9 3122 2846.7 2536.3 2241.5
1963.6 1670.1 1336.3 971.4 632.5 267.5 0
6768.7 6815 6855.7 6905.9 6961.4 6973.4 6911.1 6737 6452.4 6126.7
5771.3 5455 5197.3 4993.4 4823.3 4644.1 4441.5 4220.2 3984.4 3797.3
3682.5 3624.6 3616 3597.3 3498.1 3307.7 3120 2852.4 2536.3 2216.1
1846.2 1476.6 1105.2 774 485.7 206.5 0
6768.7 6872.1 6971.3 7067.2 7152.6 7189.2 7160.9 7037.6 6824.8 6575.2
6296.5 6041.7 5828.7 5645.1 5464.6 5252.1 4998.6 4718.9 4421.7 4186.7
4030.6 3927.7 3853.2 3764.9 3629.8 3395 3161.2 2829.6 2429.6 2064.6
1676.3 1311.7 965.7 671.2 410.4 175.6 0
6768.7 6929.2 7086.9 7228.5 7343.3 7405.1 7410.8 7338.1 7197.3 7023.8
6822 6628.5 6460.2 6296.5 6105.9 5860.2 5555.8 5217.6 4859.1 4576
4378.6 4231.1 4090.3 3932.4 3761.5 3482.5 3202.5 2806.4 2322.6 1913
1506.5 1146.7 826 568.3 335.1 144.9 0
6768.7 6989 7210.5 7411.6 7565.9 7667.4 7712.9 7688.7 7622.2 7540.7
7460.1 7406.4 7381.2 7350 7291.3 7190.8 7052.4 6909.5 6776.8 6667.2
6547.7 6345.9 6011.3 5539.7 4927.2 4194.2 3534.7 2901 2295.8 1831.4
1432.7 1096.3 805.2 564.1 337.1 146.8 0
6768.7 7048.7 7334.4 7594.7 7788.2 7929.7 8014.9 8039.4 8047.1 8057.5
8098.6 8184.3 8301.7 8403 8477.3 8521.4 8549.2 8601.9 8694.7 8758.3
8716.7 8460.9 7932.3 7146.6 6092.9 4905.9 3867 2995.3 2268.8 1750.1
1358.9 1046.2 784.4 560.5 339 148.6 0
6768.7 7107.9 7457.3 7782.7 8036.5 8211.3 8320.4 8372.6 8413.4 8468.4
8568.2 8724 8925.8 9136.5 9376.5 9645.3 9986.6 10433.1 11020.6 11646.6
12227.3 12604.5 12521.4 11936.4 10847.9 9376 7874.2 6403 5041.5 3854.2
2797.4 1895.6 1221.3 751.2 401.6 166.5 0
6768.7 7167.4 7580.4 7970.8 8285.1 8492.9 8625.8 8705.8 8779.6 8879.1
9037.5 9263.5 9550 9870 10275.7 10769.2 11423.7 12264.2 13346.5 14534.8
15737.9 16747.8 17110.1 16726.5 15602.9 13846 11881.6 9810.8 7814.2 5958.3
4235.8 2744.9 1658.4 942.3 464.4 184.4 0
6768.7 7223.3 7703.8 8174.2 8542.5 8775.4 8920.6 9004.8 9090.5 9196.7
9348.4 9560.4 9836.5 10153.6 10547.6 11115.7 11928.6 12993 14329.6 15918.7
17824.1 19825.7 21600.2 22857.8 23172.1 21848.7 19976.3 17748 15316.6 12680.8
9659.3 6760.7 4355.8 2521 1134 371.4 0
6768.7 7279.1 7827.1 8377.8 8799.9 9058.3 9215.4 9303.7 9401.1 9514.1
9659.6 9857 10123.2 10437.5 10819.3 11462.2 12433.6 13721.9 15312.7 17302.3
19910.1 22903.5 26090.5 28989.2 30741.1 29851.5 28071 25685.3 22819.1 19403.6
15082.9 10776.5 7053.1 4099.9 1803.9 558.4 0
